Power cable - SAC-5P-M12MRL/ 5,0-500 FE SH - 1414861

Power cable, 5-position, PVC, gray RAL 7001, shielded, Plug angled M12, L-coded, on free cable end, cable length: 5 m, for direct current up to 16 A/63 V

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: DC connectors for up to 16 A and 63 V DC
  • Shield power reliably – 360° shielding to reduce electromagnetic loads

Key Commercial Data

Orderkey 1414861
Packing unit 1 pc
Sales key BF1CDP -
GTIN 4055626034935
Weight per Piece (excluding packing) 1,251.420 g