Power cable - SAC-5P-M12MRK/ 1,5-PVC PE SH - 1414836

Power cable, 5-position, PVC, Orange (RAL 2003), matt, shielded, Plug angled M12, K-coded, on free cable end, cable length: 1.5 m, for AC current up to 16 A/690 V

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 16 A and 690 V AC
  • Protection against mismatching, thanks to special K-coding
  • Shield power reliably – 360° shielding to reduce electromagnetic loads

Key Commercial Data

Orderkey 1414836
Packing unit 1 pc
Sales key BF1CDP -
GTIN 4055626034690
Weight per Piece (excluding packing) 444.300 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close