Power cable - SAC-5P-10,0-PVC/M12FRK PE - 1414825

Power cable, 5-position, PVC, black-gray RAL 7021, Socket angled M12, K-coded, on free cable end, cable length: 10 m, for AC current up to 16 A/690 V

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 16 A and 690 V AC
  • Protection against mismatching, thanks to special K-coding

Key Commercial Data

Orderkey 1414825
Packing unit 1 pc
Sales key BF1CDP -
GTIN 4055626034584
Weight per Piece (excluding packing) 2,145.810 g