Power cable - SAC-5P- 1,5-500/M12FRL FE SH - 1414778

Power cable, 5-position, PVC, gray RAL 7001, shielded, Socket angled M12, L-coded, on free cable end, cable length: 1.5 m, for direct current up to 16 A/63 V

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: DC connectors for up to 16 A and 63 V DC
  • Shield power reliably – 360° shielding to reduce electromagnetic loads

Key Commercial Data

Orderkey 1414778
Packing unit 1 pc
Sales key BF1CDP -
GTIN 4055626034133
Weight per Piece (excluding packing) 422.830 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close