Sensor/actuator cable - SAC-4P-M12MR/2,0-I20 - 1414531

Sensor/actuator cable, 4-position, Plug angled M12, A-coded, on free cable end, cable length: 2 m

Price:

Overview

Technical data

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Our standard: robust halogen-free PUR cable

Key Commercial Data

Orderkey 1414531
Packing unit 1 pc
Sales key BF1CBA -
GTIN 4055626151472
Weight per Piece (excluding packing) 22.220 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close