FO patch cable - FOC-SC:A-SC:A-GZ04/1 - 1413828

Assembled FO cable, zip cord cable, multi-mode fiberglass 62.5/125 µm, OM1, connector: SC duplex/SC duplex, degree of protection: IP20, for installation in cable ducts or control cabinets

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Multi-mode patch cable for indoor installation
  • Ideal for use in distributor systems and for connecting termination devices
  • All components satisfy UL 94, V0
  • 2.8 mm single elements made from halogen-free and flame-retardant material
  • Interferometer tests at every stage of the certification process
  • Excellent mechanical and optical properties
  • Satisfies optical and mechanical industry standards
  • Connector with UPC polishing for optimum attenuation values
  • Individual test report with ≤ 0.3 dB insertion loss, measured according to IEC 61300-3-4
  • Individual test report with ≥ 35 dB return loss, measured according to IEC 61300-3-6
  • Comprehensively tested according to IEC 61753-122-2 and IEC 61753-1 Cat. C
  • Temperature fluctuation test according to IEC 61300-2-1
  • Vibration test according to IEC 61300-2-1
  • Tensile strength of the cable connection according to IEC 61300-2-5

Key Commercial Data

Orderkey 1413828
Packing unit 1 pc
Sales key ABNACF -
GTIN 4055626009667
Weight per Piece (excluding packing) 43.900 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close