Panel feed-through - QPD W 4PE2,5 6-11 M25 DT GY - 1411434

The figure shows the black version

Panel feed-through, QUICKON connection, number of positions: 4+PE, 1 mm² ... 2.5 mm², 690 V, 20 A, gray, with QUICKON nut, cable diameter range: 6 mm ... 11 mm, assembly thread: M25, Push-in-/Spring-cage connection

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
  • Convenient: quick and easy assembly without special tools
  • Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
  • Safer connection thanks to polarization against mismatching and touch-proof protection according to DIN EN 0105
  • Efficient - by using panel feed-throughs, devices no longer need to be opened in order to connect cables

Key Commercial Data

Orderkey 1411434
Packing unit 1 pc
Sales key BF6ACB -
Catalog page Page 191 (NTK_2014)
GTIN 4046356932332
Weight per Piece (excluding packing) 67.000 g
Country of origin PL (Poland)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close