FO connecting cable - FOC-PN-B-1000/M12-C/M12-C/2 - 1408870

POF cable, assembled with M12 connectors to M12

Assembled FO cable, round cable, 980/1000 μm POF fiber, M12 FO to M12 FO, for installation inside buildings, length: 2 m

Price:

Overview

Technical data

Accessories

Downloads

Product Description

POF cable, assembled with M12 connectors to M12

Your advantages

  • 2.2 mm individual wires made from extremely hard-wearing polyamide (PA)
  • Assembled patch cable with test report
  • M12-OPTIC with recessed ferrules to protect against damage
  • optimized polishing for even better attenuation values
  • Rugged polyurethane (PUR) outer sheath
  • Pin connector pattern in accordance with DIN/IEC 61754-27
  • Included in PROFINET planning guideline (v1.14)
  • Robust connector, IP65/IP67
  • Can be used in 10/100 Mbps Ethernet systems
Logo

Key Commercial Data

Orderkey 1408870
Packing unit 1 pc
Sales key ABNGBA -
Catalog page Page 349 (C_2_2017)
GTIN 4055626070629
Weight per Piece (excluding packing) 22.220 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close