Sensor/actuator cable - SAC-3P-MS/ 5,0-28R/FS SCO RAIL - 1407310

Sensor/actuator cable, 3-position, PE-X halogen-free, black, shielded, Plug straight M12 SPEEDCON, A-coded, on Socket straight M12 SPEEDCON, A-coded, cable length: 5 m, For railway applications

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Safety thanks to flame retardancy: PA 6.6 grip and radiation-cross-linked cables satisfy the most stringent requirements
  • Securely locked by special vibration brake
  • Resistant to temperature influences – tested for an extended temperature range and for resistance to temperature shocks
  • Reliable signal transmission – 360° shielding in environments with electromagnetic interference
Logo

Key Commercial Data

Orderkey 1407310
Packing unit 1 pc
Sales key BF1CBA -
Catalog page Page 130 (C_4_2013)
GTIN 4046356774260
Weight per Piece (excluding packing) 281.800 g
Country of origin PL (Poland)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close