Mini feed-through terminal block - MBK-FS BU - 1407097

Mini feed-through terminal block, nom. voltage: 400 V, nominal current: 16 A, connection method: Special and hybrid connection, number of connections: 2, cross section: 0.2 mm² - 2.5 mm², AWG: 24 - 14, width: 4.5 mm, color: blue, mounting type: NS 15

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Space saving thanks to compact design and mounting option on a 15 mm DIN rail
  • Clear arrangement thanks to marking of all terminal points
  • Easy potential distribution thanks to standardized plug-in bridges

Key Commercial Data

Orderkey 1407097
Packing unit 200 pc
Sales key BE511X -
Minimum order quantity 200 pc
Catalog page Page 313 (CL_2005)
GTIN 4017918021061
Weight per Piece (excluding packing) 3.179 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close