RJ45 connector - CUC-IND-C1ZNI-T/R4QE8:30 - 1406357

RJ45 connector, degree of protection: IP20, number of positions: 8, 10 Gbps, material: Zinc die-cast, connection method: IDC, connection cross section: AWG 26- 24, cable outlet: angled, High degree of resistance to vibration; 360° shielding; one-piece design; special tool-free assembly

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Downloads

Your advantages

  • Value pack with 30 pcs.
  • assembly without special tools
  • One-Piece Design
  • 360° shielding
  • High shock and vibration resistance
Logo

Key Commercial Data

Orderkey 1406357
Packing unit 1 pc
Sales key ABNAAA -
Catalog page Page 361 (C_4_2015)
GTIN 4046356761031
Weight per Piece (excluding packing) 585.600 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback