RJ45 connector - CUC-INI-C1ZNI-S/R4QE8:30 - 1406348

RJ45 connector, degree of protection: IP20, number of positions: 8, 10 Gbps, CAT6A (IEC 60512-27-100:2008, TIA-568-C.2:2009), material: Zinc die-cast, connection method: IDC, connection cross section: AWG 26- 24, cable outlet: straight, High degree of resistance to vibration; 360° shielding; one-piece design; special tool-free assembly

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Downloads

Your advantages

  • assembly without special tools
  • One-Piece Design
  • 360° shielding
  • High shock and vibration resistance
  • Value pack with 30 pcs.
Logo Logo

Key Commercial Data

Orderkey 1406348
Packing unit 1
GTIN 4046356760942
Custom tariff number 85366990

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback