RJ45 connector - CUC-INI-C1ZNI-S/R4QP8 - 1406331

RJ45 connector, degree of protection: IP20, number of positions: 8, 10 Gbps, material: Zinc die-cast, connection method: IDC, connection cross section: AWG 23- 22, cable outlet: straight, High degree of resistance to vibration; 360° shielding; one-piece design; special tool-free assembly

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Downloads

Your advantages

  • assembly without special tools
  • One-Piece Design
  • 360° shielding
  • High shock and vibration resistance
Logo Logo Logo

Key Commercial Data

Orderkey 1406331
Packing unit 1 pc
Sales key ABNEAA -
GTIN 4046356760676
Weight per Piece (excluding packing) 26.200 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback