Network cable - NBC-MSD-R4AC SCO US/93E/... - 1405872

Network cable, Ethernet CAT5 (100 Mbps), 4-position, Variable cable type, shielded, Plug straight M12 SPEEDCON / IP67, coding: D, on Plug straight RJ45 / IP20, cable length: Free input (0.2 ... 40.0 m)

Price:

Configuration

Overview

Technical data

Approvals

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 1405872
Packing unit 1 pc
Sales key BF1CRI -
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Weight per Piece (excluding packing) 0.000 g
Country of origin US (United States)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close