T distributor - QPD T 4PE 2X9-16 GY - 1405408

QUICKON T-distributor, gray, 4+PE-pos., 1.0 mm² ... 2.5 mm²/690 V/20 A, for a cable diameter of 9 mm ... 16 mm, with two QUICKON nuts

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Downloads

Your advantages

  • Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
  • Convenient: quick and easy assembly without special tools
  • Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
  • Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
  • Flexible and compact - by connecting connections internally, H and T-distributors can be used to branch master cables or they can be used as star distributors

Key Commercial Data

Orderkey 1405408
Packing unit 1 pc
Sales key BF6FAX -
GTIN 4046356776158
Weight per Piece (excluding packing) 3.333 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback