FO patch cable - FOC-SJ:A-SJ:A-GZ03/2 - 1400700

Assembled FO cable, zip cord cable, multi-mode fiberglass 50/125 µm, OM4, plug: SC-RJ/SC-RJ, degree of protection: IP20, for installation in cable ducts or control cabinets, length: 2 m

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Multi-mode patch cable for indoor installation
  • Ideal for use in distributor systems and for connecting termination devices
  • All components satisfy UL 94, V0
  • 2.8 mm single elements made from halogen-free and flame-retardant material
  • Interferometer tests at every stage of the certification process
  • Excellent mechanical and optical properties
  • Satisfies optical and mechanical industry standards
  • Connector with UPC polishing for optimum attenuation values
  • Low-bend fiber
  • Insertion loss ≤ 0.5 dB
  • Return loss ≥ 35 dB
  • Comprehensively tested according to IEC 61753-122-2 and IEC 61753-1 Cat. C
  • Temperature fluctuation test according to IEC 61300-2-1
  • Vibration test according to IEC 61300-2-1
  • Tensile strength of the cable connection according to IEC 61300-2-5
Logo

Key Commercial Data

Orderkey 1400700
Packing unit 1 pc
Sales key ABNACF -
Catalog page Page 420 (C_2_2019)
GTIN 4046356735025
Weight per Piece (excluding packing) 22.220 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close