Sensor/actuator cable - SAC-3P-MR/15,0-PUR/BI-1L-Z SCO - 1400692

No picture available

Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, Plug angled M12 SPEEDCON, on Valve connector BI (11 mm), with 1 LED, connected with Z diode, cable length: 15 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo

Key Commercial Data

Orderkey 1400692
Packing unit 1 pc
Sales key BF1DMA -
GTIN 4046356512220
Weight per Piece (excluding packing) 469.200 g
Country of origin PL (Poland)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close