Printed-circuit board connector - PC 5/ 3-STCL1-7,62 BK LCGY35 - 1018363

The figure shows a 5-pos. version of the product

PCB connector, number of positions: 3, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, color: black, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
  • 600 V UL approval in the smallest of dimensions
  • The automatically locking Click and Lock system prevents accidental disconnection
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1018363
Packing unit 50 pc
Sales key AABCCA -
Minimum order quantity 50 pc
GTIN 4055626502793
Weight per Piece (excluding packing) 14.470 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close