IPC 16/ 3-GF-10,16 GY - 1018095

The figure shows a 5-pos. version of the product

PCB headers, number of positions: 3, pitch: 10.16 mm, color: gray, contact surface: Silver, mounting: Wave soldering

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Inverted header with socket contacts for touch-proof device outputs or PCB/PCB connections
  • Screwable flange for superior mechanical stability
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
Logo Logo Logo

Key Commercial Data

Orderkey 1018095
Packing unit 50 pc
Sales key AABEBA -
Minimum order quantity 50 pc
GTIN 4055626502601
Weight per Piece (excluding packing) 14.027 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close