Printed-circuit board connector - PTS 1,5/ 8-PH-5,0 BU - 1017679

The figure shows a 10-position version of the product

PCB connector, number of positions: 8, pitch: 5 mm, color: blue, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Quick and convenient testing using integrated test option
  • Largest possible clamping space in a small component size
Logo Logo

Key Commercial Data

Orderkey 1017679
Packing unit 100 pc
Sales key AACGBA -
Minimum order quantity 100 pc
GTIN 4055626499994
Weight per Piece (excluding packing) 5.000 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close