Power cable - SAC-4P-MST/8,5-PUR/FST SCO - 1012056

The figure shows a similar product in green

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, T-coded, on Socket straight M12, T-coded, cable length: 8.5 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: DC connectors for up to 12 A and 63 V DC
  • Protection against incorrect connection using special T-coding
  • Our standard: robust halogen-free PUR cable

Key Commercial Data

Orderkey 1012056
Packing unit 1 pc
Sales key BF1CCP -
Minimum order quantity 50 pc
GTIN 4055626488011
Weight per Piece (excluding packing) 22.220 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close