Printed-circuit board connector - MC 1,5/ 4-GF-3,5 P20 THRR44 - 1011125

The figure shows a 10-position version of the product

PCB headers, number of positions: 4, pitch: 3.5 mm, color: black, contact surface: Tin, mounting: THR soldering

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
  • Screwable flange for superior mechanical stability
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1011125
Packing unit 330 pc
Sales key AAAECB -
Minimum order quantity 470 pc
GTIN 4055626485140
Weight per Piece (excluding packing) 2.417 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close