Sensor/actuator cable - SAC-8P-M8MS/5,0-PUR/M8FS SH RB - 1010333

Price:

Overview

Technical data

Accessories

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Our standard: robust halogen-free PUR cable
  • Save space – with high-pos. connectors
  • Reliable signal transmission – 360° shielding in environments with electromagnetic interference

Key Commercial Data

Orderkey 1010333
Packing unit 1 pc
Sales key BF1BGA -
Minimum order quantity 50 pc
GTIN 4055626484600
Weight per Piece (excluding packing) 255.400 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close