Power cable - SAC-4P-MRT/ 0,3-PUR/FRT SCO - 1007375

Power cable, 4-position, PUR halogen-free, Plug angled M12 SPEEDCON, T-coded, on Socket angled M12 SPEEDCON, T-coded, cable length: 0.3 m

Price:

Overview

Technical data

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: DC connectors for up to 12 A and 63 V DC
  • Protection against incorrect connection using special T-coding
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Our standard: robust halogen-free PUR cable
Logo

Key Commercial Data

Orderkey 1007375
Packing unit 1 pc
Sales key BF1CCP -
Minimum order quantity 50 pc
GTIN 4055626479118
Weight per Piece (excluding packing) 22.220 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close