PCB terminal block - FKDSO 2,5/ 4-L GY - 1007181

The figure shows the light gray version

PCB terminal block, nominal current: 22 A, nom. voltage: 250 V, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °. Article with lateral pin exit

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Spring-cage PCB terminal block for ME/ME MAX electronics housing
  • Push-in Technology simplifies connection
  • 5 mm pitch
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1007181
Packing unit 50 pc
Sales key ACHADA -
Minimum order quantity 50 pc
GTIN 4055626479095
Weight per Piece (excluding packing) 5.322 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close