FKC 2,5/ 8-ST-5,08 BD:TEL - 1006962

The figure shows a 10-position version of the product

PCB connector, number of positions: 8, pitch: 5.08 mm, connection method: Push-in spring connection, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Intuitive use through colour coded actuation lever
  • Quick and convenient testing using integrated test option
  • Can be combined with the MSTB 2´,5 range
Logo Logo Logo

Key Commercial Data

Orderkey 1006962
Packing unit 50 pc
Sales key AAAFAB -
Minimum order quantity 50 pc
GTIN 4055626478982
Weight per Piece (excluding packing) 13.800 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close