AC charging cable - EV-T2G3PC-3AC20A-7,0M-ABL - 1005199

Mobile AC charging cable with vehicle connector and infrastructure plug, with protective cap, Type 2, IEC 62196-2, 20 A / 480 V (AC), design line C-Line, cable: 7 m, black, straight, “ABL” logo, mating face: black, handle area: gray

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Mobile AC charging cable with Vehicle Connector and Infrastructure plug for charging electric vehicles (EV) with alternating current (AC), via type 2 Vehicle Inlets, compatible with type 2 Infrastructure Socket Outlets at charging stations for E-Mobility (EVSE)

Your advantages

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Certified in accordance with IATF 16949:2016 and ISO 9001:2015
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components
  • Tested in accordance with selected tests of automotive standards LV124, LV214, LV215-2
  • Consistent longitudinal water tightness prevents water ingress in the cable

Key Commercial Data

Orderkey 1005199
Packing unit 5 pc
Sales key XWBAEC -
Minimum order quantity 5 pc
GTIN 4055626475424
Weight per Piece (excluding packing) 0.000 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close