Socket Outlet - EV-T2M3SE12-0,7M10-SET - 1005185

Set consisting of Infrastructure Socket Outlet and protective cover, for charging electric vehicles with alternating current (AC), compatible with Infrastructure Plugs,Type 2,IEC 62196-2, 32 A / 480 V (AC),12 V Locking actuator,Single wires,length: 0.7 m, screw connection of a hinged cover: only rear mounting possible, Set with protective cover

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Infrastructure Socket Outlet with protective cover, for charging electric vehicles (EV) with alternating current (AC), compatible with Type 2 Infrastructure Plugs. For installation at charging stations for E-Mobility (EVSE)

Your advantages

  • Uniform, space-saving installation space of all Phoenix Contact Infrastructure Socket Outlets
  • Silver-plated surface of the power and signal contacts
  • Certified in accordance with IATF 16949:2016 and ISO 9001:2015
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Manual emergency release of the locking actuator
  • Integrated interlock during charging

Key Commercial Data

Orderkey 1005185
Packing unit 10 pc
Sales key XWBADC -
Minimum order quantity 10 pc
GTIN 4055626474861
Weight per Piece (excluding packing) 668.000 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close