Thermomagnetic device circuit breaker - TMC 1 F1 100 12,0A - 0914170

The figure shows version TMC 1 F1 100 1A

Thermomagnetic device circuit breaker, number of positions: 1, connection method: Screw connection, cross section: 0.2 mm²- 6 mm², AWG: 24 - 10, nominal current: 12 A, width: 12.5 mm, fuse type: Automatic device, mounting type: DIN rail: 35 mm, Color: black

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 0914170
Packing unit 6 pc
Sales key CLA121 -
GTIN 4017918008857
Weight per Piece (excluding packing) 64.790 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close