Electronic device circuit breaker - ECP 1-2 - 0912018

Electronic device circuit breaker, Connection method: pluggable, Width: 12.5 mm, Fuse type: electronic, Fuse type: Automatic device, Mounting type: On base element, Color: black

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Can be plugged onto TMCP SOCKET M base
  • Design width of just 12.5 mm
  • Operating or error state indicated by LED and integrated signal contacts
  • Capacitive loads can be switched on and loads are only switched off in the event of an overload or short circuit
  • Selective protection of all 24 V DC load circuits at switched-mode power supply units
  • Combination of active electronic current limitation and proven circuit breaker technology including electrical isolation
  • Residual current always limited to 1.8 times the nominal current

Key Commercial Data

Orderkey 0912018
Packing unit 5 pc
Sales key CLA132 -
Minimum order quantity 5 pc
GTIN 4046356014335
Weight per Piece (excluding packing) 72.000 g
Custom tariff number 85362000
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close