Electronic device circuit breaker - ECP-E2-4A - 0900430

Electronic device circuit breaker, number of positions: 1, connection method: Screw connection, width: 12.5 mm, fuse type: electronic, fuse type: Automatic device, mounting type: on base element, Color: black

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Includes the advantages of current limitation
  • Output voltage of switched-mode power supply unit remains stable
  • Sufficient supply of all error-free load circuits
  • In addition, the ECP-E2 can be controlled remotely by the control input (12), e.g., by means of a PLC
  • Responds faster than switched-mode power supply unit to overload and short circuit
  • Application - all aspects of the switched-mode power supply unit

Key Commercial Data

Orderkey 0900430
Packing unit 5 pc
Sales key CLA133 -
GTIN 4046356106948
Weight per Piece (excluding packing) 43.100 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close