Marker for terminal blocks - TMT 100 R P5 OG CUS - 0852194

The figure shows the TMT 8 R version

Marker for terminal blocks, can be ordered: by line, orange, labeled according to customer specifications, mounting type: snap into universal marker groove, snap into flat marker groove, for terminal block width: 5 mm, lettering field size: 6.35 x 101.5 mm

Price:

Configuration

Overview

Technical data

Accessories

Downloads

Logo

Key Commercial Data

Orderkey 0852194
Packing unit 1 pc
Sales key BG8111 -
GTIN 4046356356183
Weight per Piece (excluding packing) 1.990 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close