Conductor marking - UCT-WMCO 4,1 (12X4) YE CUS - 0831216

Conductor marking, can be ordered: by sheet, yellow, labeled according to customer specifications, mounting type: clip on, cable diameter range: 3.5 - 4.1 mm, lettering field size: 12 x 4 mm

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • The UCT-WMCO ... UniCard labeling range includes markers for the subsequent labeling of conductors by simply snapping on
  • Large-surface labeling option in a space-saving design
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • Secure tight fit even in the event of vibrations
  • The format automatically ensures printing with a high degree of positioning accuracy
Logo

Key Commercial Data

Orderkey 0831216
Packing unit 1 pc
Sales key BG2228 -
GTIN 4055626006963
Weight per Piece (excluding packing) 9.990 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close