Plastic label - PMLP-RFID/HF (110X38) - 0831030

Plastic label with integrated RFID-HF transponder, matt, white, unmarked, can be printed with: BLUEMARK CLED, mounting type: adhesive, lettering field size: 110 x 38 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • Marking service: Phoenix Contact can custom-mark all UniCard markers according to your requirements
  • The wide temperature range means that the labels can be used in control cabinets as well as the field
  • The markers, which are supplied in uniform sheets, can be printed onto quickly and easily using the BLUEMARK CLED
  • The sheets provide space for including function texts
  • The format automatically ensures printing with a high degree of positioning accuracy

Key Commercial Data

Orderkey 0831030
Packing unit 10 pc
Sales key BG2617 -
Minimum order quantity 10 pc
GTIN 4046356940603
Weight per Piece (excluding packing) 18.840 g
Country of origin CN (China)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close