Cable marker - WMTW (10X4)R YE CUS - 0831009

The figure shows a similar product

Cable marker, can be ordered: by line, yellow, labeled according to customer specifications, mounting type: Plug in, cable diameter range: 0.6 - 7 mm, lettering field size: 10 x 4 mm

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • Insertable conductor marking with threading and insertion aid for marking collars
  • The insert labels are used to mark marking collars from the PATG/PATO ... system
  • Easy mounting thanks to a threading and insertion aid, which can be easily separated by means of a perforation after inserting the marker
  • Thanks to their special shape, the insert labels remain securely inside the marking collar
Logo

Key Commercial Data

Orderkey 0831009
Packing unit 1 pc
Sales key BG8121 -
GTIN 4046356770668
Weight per Piece (excluding packing) 1.990 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close