Insert label - PMP-RFID/UHF (90X38) - 0830955

Insert label, with integrated RFID-UHF transponder, Sheet, white, unlabeled, can be labeled with: BLUEMARK CLED, mounting type: snapped into marker carrier, lettering field size: 90 x 38 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The PMP-RFID ... system marking range includes markers that can be fitted into existing CARRIER-PMP... label frames
  • Additional information can be written to the integrated RFID-UHF transponder
  • The wide temperature range means that the labels can be used in control cabinets as well as the field
  • The markers are located in a frame and can be marked quickly and easily with the BLUEMARK CLED
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • The format automatically ensures printing with a high degree of positioning accuracy

Key Commercial Data

Orderkey 0830955
Packing unit 10 pc
Sales key BG2617 -
Minimum order quantity 10 pc
GTIN 4046356912280
Weight per Piece (excluding packing) 18.999 g
Country of origin SE (Sweden)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close