Carrier for conductor marking collar - SD-WMTB (70X10) VA CUS - 0830190

The figure shows the version SD-WMTBS (NU) VA

Carrier for conductor marking collar, can be ordered: Piece, silver, unlabeled, mounting type: Assembly with cable binders, cable diameter: >16 mm, lettering field size: 70 x 10 mm

Price:

Configuration

Overview

Technical data

Downloads

Logo

Key Commercial Data

Orderkey 0830190
Packing unit 1 pc
Sales key BG812B -
GTIN 4046356628327
Weight per Piece (excluding packing) 2.175 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close