Marker for terminal blocks - UCT-TM 4 GN CUS - 0829594

Marker for terminal blocks, can be ordered: by sheet, green, labeled according to customer specifications, mounting type: snap into tall marker groove, for terminal block width: 4.2 mm, lettering field size: 3.6 x 10.5 mm

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • The markers, which are supplied in uniform sheets, can be labeled quickly, easily, and precisely using the THERMOMARK CARD and the BLUEMARK LED
  • The multi-section marking strips are easy to fit and can be easily separated if required
  • The UCT-TM... UniCard labeling range includes markers for products with tall marker grooves
  • The sheets provide space for including function texts
Logo

Key Commercial Data

Orderkey 0829594
Packing unit 1 pc
Sales key BG8118 -
GTIN 4046356597432
Weight per Piece (excluding packing) 13.500 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close