Marker for terminal blocks - UCT-TM 3,5 VT - 0829507

Marker for terminal blocks, Sheet, violet, unlabeled, can be labeled with: THERMOMARK PRIME, THERMOMARK CARD, BLUEMARK CLED, BLUEMARK LED, TOPMARK LASER, mounting type: snap into tall marker groove, for terminal block width: 3.5 mm, lettering field size: 2.95 x 10.5 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • The multi-section marking strips are easy to fit and can be easily separated if required
  • The markers, which are supplied in uniform sheets, can be labeled quickly, easily, and precisely using the THERMOMARK CARD and the BLUEMARK LED
  • The UCT-TM... UniCard labeling range includes markers for products with tall marker grooves
  • The sheets provide space for including function texts

Key Commercial Data

Orderkey 0829507
Packing unit 10 pc
Sales key BG2118 -
Minimum order quantity 10 pc
GTIN 4046356595025
Weight per Piece (excluding packing) 13.600 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close