Conductor marker - UC-WMCO 2,9 (12X3,5) VT CUS - 0829066

Conductor marker, can be ordered: by sheet, violet, labeled according to customer specifications, mounting type: slide on, cable diameter range: 2.1 - 2.9 mm, lettering field size: 12 x 3.5 mm

Price:

Configuration

Overview

Technical data

Accessories

Downloads

Your advantages

  • The UC-WMCO ... UniCard labeling range includes thread-on markers for the subsequent labeling of conductors by simply sliding them on using the UC-WMCO ... TOOL
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
Logo

Key Commercial Data

Orderkey 0829066
Packing unit 1 pc
Sales key BG8127 -
GTIN 4046356538701
Weight per Piece (excluding packing) 7.889 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close