Conductor marker - UC-WMC 1,9 (15X4) YE - 0828008

Conductor marker, Sheet, yellow, unlabeled, can be labeled with: BLUEMARK CLED, BLUEMARK LED, CMS-P1-PLOTTER, PLOTMARK, mounting type: clip on, cable diameter range: 1.2-1.9 mm, lettering field size: 15 x 4 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The UC-WMC ... UniCard labeling range includes markers for captive labeling of control lines to cable sheaths with large diameters
  • One-handed assembly
  • Can be clipped on even after wiring has been completed
  • The markers, which are supplied in uniform sheets, can be labeled quickly and easily using the BLUEMARK LED
  • Two labeling areas that are clearly legible at all times
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
  • The format automatically ensures printing with a high degree of positioning accuracy
  • The markers support multi-line labeling
  • The sheets provide space for including function texts

Key Commercial Data

Orderkey 0828008
Packing unit 10 pc
Sales key BG2217 -
Minimum order quantity 10 pc
GTIN 4046356471695
Weight per Piece (excluding packing) 9.600 g
Country of origin PL (Poland)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close