Conductor marking collar - SD-WMS 10 (SY) BU - 0826213

The figure shows the article SD-WMS 10 (CH) YE

Conductor marking collar, blue, Horizontal: Symbols, mounting type: thread on, cable diameter range: 4 - 10 mm, lettering field size: 4.2 x 2.6 mm

Price:

Configuration

Overview

Technical data

Accessories

Downloads

Your advantages

  • Easy and reliable conductor labeling with SD‑WMS ... conductor marking collars
  • Supplied loose in a bag
  • Multi-character labels can be created by combining several pre-labeled individual collars

Key Commercial Data

Orderkey 0826213
Packing unit 100 pc
Sales key BG222B -
Minimum order quantity 100 pc
Weight per Piece (excluding packing) 333.000 g
Country of origin SE (Sweden)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close