Engraving material - GPE 27X 8 WH/R CUS - 0824421

The figure shows the version GPE 20x8 WH

Engraving material, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: adhesive, lettering field size: 27 x 8 mm

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • Can be engraved using the P1 ENGRAVING UNIT
  • Can be labeled easily using the CMS‑P1‑PLOTTER
  • Two-layer material
  • Labeling service: Phoenix Contact can custom-label all GPE ... markers according to your requirements
  • The adhesive foil used ensures good adhesive properties, even on uneven surfaces
  • The label sheet consists of prefabricated, individual self-adhesive labels
Logo

Key Commercial Data

Orderkey 0824421
Packing unit 1 pc
Sales key BG8145 -
GTIN 4046356352918
Weight per Piece (excluding packing) 21.500 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close