Insert strip - ESL 20X5 CUS - 0824397

The figure shows the insert strip with terminal strip marker carrier, 40 x 17 mm in size

Insert strip, can be ordered: Sheet, white, labeled according to customer specifications, mounting type: insert, lettering field size: 20 x 5 mm

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • Insert labels for plastic cable markers
Logo

Key Commercial Data

Orderkey 0824397
Packing unit 1 pc
Sales key BG8144 -
GTIN 4046356352680
Weight per Piece (excluding packing) 9.000 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close