Marker pin - BNZ 5/WH CUS - 0824269

Marker pin, can be ordered: Strip, white, labeled according to customer specifications, mounting type: Plug in, for terminal block width: 5.2 mm, lettering field size: 4 x 4 mm

Price:

Configuration

Overview

Technical data

Downloads

Logo

Key Commercial Data

Orderkey 0824269
Packing unit 1 pc
Sales key BG8112 -
GTIN 4046356351447
Weight per Piece (excluding packing) 0.300 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close