Marker for terminal blocks - TMT 5 R OG - 0816414

The figure shows the TMT 8 R version

Marker for terminal blocks, Roll, orange, unlabeled, can be labeled with: THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK S1.1, perforated, mounting type: snap into universal marker groove, snap into flat marker groove, for terminal block width: 5.2 mm, lettering field size: 6.4 x 5.15 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The TMT labeling range includes markers for all products with tall and flat marker grooves
  • The perforated marking strips are easy to separate and can be easily fitted using the tool supplied
  • Labeling service: Phoenix Contact can custom-label all TMT markers according to your requirements
  • The markers that are supplied in roll format can be labeled quickly and cost-effectively using THERMOMARK printers

Key Commercial Data

Orderkey 0816414
Packing unit 1 pc
Sales key BG2111 -
GTIN 4046356107242
Weight per Piece (excluding packing) 535.000 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close