Shrink sleeve - WMS-2 HF 12,7 (EX20)R YE - 0804521

Shrink sleeve, Roll, yellow, can be labeled with: THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK W: without print, Cut, mounting type: slide on, cable diameter range: 6.4 - 12.7 mm, lettering field size: continuous x 20 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The conductor to be marked is simply threaded through the sleeve and fixed by shrinking the sleeve
  • The shrink sleeves provide additional electrical insulation and mechanical protection for the conductors
  • Up to four markers per sleeve are separated by perforations

Key Commercial Data

Orderkey 0804521
Packing unit 1 pc
Sales key BG2216 -
GTIN 4055626399010
Weight per Piece (excluding packing) 555.000 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close