Cable marker - UC-WMTBA (29X8)/LB SR - 0804470

The figure shows a version of the article

Cable marker, Sheet, silver, unlabeled, can be labeled with: BLUEMARK CLED, BLUEMARK LED, CMS-P1-PLOTTER, PLOTMARK, mounting type: Assembly with cable binders, cable diameter: > 4 mm, lettering field size: 29 x 8 mm

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 0804470
Packing unit 10 pc
Sales key BG2317 -
Minimum order quantity 10 pc
GTIN 4055626349619
Weight per Piece (excluding packing) 10.550 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close