Control box with door - CA 2 ST PE 800X1000X300 - 0801334

The figure shows version

Control box with door, Material: Polyester, light grey RAL 7035, 800 mm x 1000 mm x 300 mm, Type of locking: Door with replaceable hinge, Scope of supply: Mounting plate

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 0801334
Packing unit 1
GTIN 4046356722926
Custom tariff number 85489090

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close