Control box with cover - ENF 2 ST SH 400X200X120 - 0801198

The figure shows version

Control box with cover, material: Sheet steel, light grey RAL 7035, 400 mm x 200 mm x 120 mm, type of locking: Screw-on cover, scope of supply - ATD: Mounting plate, Mounting plate

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 0801198
Packing unit 1
GTIN 4046356722124
Custom tariff number 85489090

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close